XM-B6N3-0409C-01
XR-B6N3-0409C-01 RoHS



Switch, HMC199AMS8E [PCB: 656]
Included Bias Controller: XM-C9R1-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC199AMS8E

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 2500 MHz

IL

N/A 0.5 dB

P1dB

N/A 28 dBm

IP3

N/A 55 dBm

ROHS

RoHS

N/A XR-B6N3-0409C-01