
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B7R1-0404C-01
XR-B7R1-0404C-01 RoHS

Switch, ADRF5021BCCZN [PCB: 1220]
Included Bias Controller: XM-B8R4-0404D
Connectorized Housing
2.92mm Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 0.009 MHz |
High Freq |
N/A 30000 MHz |
IL |
N/A 2 dB |
P1dB |
N/A 28 dBm |
IP3 |
N/A 52 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence 1. Apply +VIN = +5.5V (+5.5 to 10V) 2. Appy -VIN = -3V (-3 to -10V) 3. Apply control signals to control lines EN, CTL (0/3.3V or 0/5V logic) 4. Apply RF Signal Power-down Sequence 1. Remove RF Signal 2. Adjust control signals to 0V 3. Adjust -VIN to 0V 4. Adjust +VIN to 0V |