
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B7R1-0404D
XR-B7R1-0404D RoHS

Switch, ADRF5021BCCZN [PCB: 1220]
Recommended Bias Controller: XM-B8R4-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 0.009 MHz |
High Freq |
N/A 30000 MHz |
IL |
N/A 2 dB |
P1dB |
N/A 28 dBm |
IP3 |
N/A 52 dBm |