XM-B8R3-0406D
XR-B8R3-0406D RoHS



Switch, ADRF5021BCCZN [PCB: 1224]
F=9KHz - 30GHz SPDT
Recommended Bias Controller: XM-B8C5-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5021BCCZN

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 30000 MHz

IL

N/A 2 dB

P1dB

N/A 28 dBm

IP3

N/A 52 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B8R3-0406D