XM-B9N5-0406D
XR-B9N5-0406D RoHS



Switch, ADRF5026 [PCB: 1224]
Recommended Bias Controller: XM-B9P3-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5026

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 44000 MHz

IL

N/A 2 dB

P1dB

N/A 27 dBm

IP3

N/A 53 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply +VDD = +3.3V
2. Apply -VSS = -3.3V
3. Apply Control Voltage to CTL / EN
(0V = Low, +3.3V = High)
4. Apply the RF input signal

Power-down Sequence
1. Turn off the RF input signal
2. Adjust CTL/EN to 0V
3. Adjust -VSS to 0V
4. Adjust +VDD to 0V

ROHS

RoHS

N/A XR-B9N5-0406D