XM-C3V7-0409D
XR-C3V7-0409D RoHS



Switch, HMC347B [PCB: 1463]
DIE
F=100M-20G IL=1.7dB P1dB=25dBm IP3=41dBm
Recommended Bias Controller: XM-C3V8-0409D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC347B

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 20000 MHz

IL

N/A 1.7 dB

P1dB

N/A 25 dBm

IP3

N/A 41 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C3V7-0409D