XM-B9U5-0909C-01
XR-B9U5-0909C-01 RoHS



Upconverter, ADMV1013 [PCB: 1528]
Included Bias Controller: XM-B915-0809D
Connectorized Housing
SuperSMA x2 (IF) and 2.4mm x3 Connectors (RF & LO)

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADMV1013

Manufacturer Specs

LO Level

N/A 0 dBm

LO Low Freq

N/A 5400 MHz

LO High Freq

N/A 10250 MHz

RF Low Freq

N/A 24000 MHz

RF High Freq

N/A 44000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 6000 MHz

Gain

N/A 18 dB

ROHS

RoHS

N/A XR-B9U5-0909C-01