XM-C6K7-0919D
XR-C6K7-0919D RoHS



Upconverter, ADRF6780ACPZN [PCB: 1563]
Baseband IQ to RF Output
Recommended Bias Controller: XM-C351-0612D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF6780

Manufacturer Specs

LO Level

N/A 0 dBm

LO Low Freq

N/A 5400 MHz

LO High Freq

N/A 14000 MHz

RF Low Freq

N/A 5900 MHz

RF High Freq

N/A 23600 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 750 MHz

Gain

N/A 11 dB

ROHS

RoHS

N/A XR-C6K7-0919D