XM-RDK-200
XR-RDK-200 RoHS



Getting Started Plate
DC - 40 GHz
Includes: Synthesizer, Switch, Filters, Splitter, and more.

Unit of Measure

Manufacturer Info

Product Page

N/A ADI ADF4169

Spec Sheet

N/A XM-RDK-200 - Getting Started

Manufacturer Specs

Description 

N/A Getting Started Plate
DC - 40 GHz
Includes: Synthesizer, Switch, Filters, Splitter, and more.

Component Overview

N/A
  1. Synthesizer
    • PLL, XM-A3X3-0409D-04, ADI ADF4169CCPZ-RL7, [PCB 0357], F=500M – 10G
    • VCO, XM-A353-0404D, ADI HMC733LC4B, [PCB 0234] F=10G-20G
    • Divide x2, XM-A5P2-0404D, ADI ADF5000BCPZ, [PCB 0206], F=4G-18G
    • 2-Way Splitter, XM-A2B1-0404D, DLI PDW05758, [PCB 166], F=4.5G-18G
  2. Low Pass Filter
    • Low Pass Filter, XM-B1F4-0604D, [PCB 0976] F=DC-177.5M
    Planar Filter
  3. Band Pass Filter, XM-A265-0604D, DLI AFL05158, [PCB 079], CF=15G BW=7.5G
  4. Band Pass Filter, XM-A2B3-0404D, DLI B096QC2S [PCB 082], CF=10G BW=5.4G
  5. Digital Step Attenuator
    • DSA, XM-A7D4-0604D, IDT F1956, [PCB 0701], F=1M-6G, 31.75dB, 7bit
  6. Transmission Line with Interconnect
    • 0404 Transmission Line, XM-A2M7-0404D, [PCB 306], F=DC-50 GHz (Qty 2)
  7. Switch
    • SPDT Switch, XM-A6J9-0409D, pSemi PE42525, [PCB 0456], F=40M – 60GHz
  8. Splitter
    • 2-Way Splitter, XM-A3R3-0409D, Mini-Circuits EP2K1+, [PCB 364B], F=2G-26.5G
  9. 16dB Amp, XM-C7E8-0404D, Custom MMIC CMD317C4, [PCB 320], F=1G-24G
  10. 20dB Amp, XM-A3Y2-0404D, MACOM MAAL-011130, [PCB 403], F=2.4G-18.5G

This Kit Also Includes

N/A
  • 32 x 32 Prototyping Plate
  • RF Probes (Qty 5)
  • Anchors and gsg jumpers
  • Bias and control boards for each active RF block
  • Walls and lids for the synthesizer
  • Jumper wire
  • XM-HT-01 (Sticky gsg placement tool)
  • XM-HT-02 (1/8″ Hex Wrench)
  • Required screws

ROHS

RoHS

N/A XR-RDK-200