XM-A1G6-0404C
XR-A1G6-0404C RoHS



Coupler, X3C26P1-30S [PCB: 0072]
Directional
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A X3C26P1-30S

Manufacturer Specs

Low Freq

N/A 2300 MHz

High Freq

N/A 3600 MHz

Coupling

N/A -31 dB

IL

N/A 0.2 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A1G6-0404C