XM-A1G9-0404D
XR-A1G9-0404D RoHS



Coupler, X3C19P1-05S [PCB: 0074]
CPL=-5.1dB F=1.7G-2G IL=2dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A X3C19P1-05S

Manufacturer Specs

Low Freq

N/A 1700 MHz

High Freq

N/A 2000 MHz

Coupling

N/A -5.1 dB

IL

N/A 2 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A1G9-0404D