XM-A2D8-0404D
XR-A2D8-0404D RoHS



Coupler, DC0710J5010AHF [PCB: 0075]
CPL=-11dB F=700M-1G IL=0.6dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A DC0710J5010AHF

Manufacturer Specs

Low Freq

N/A 700 MHz

High Freq

N/A 1000 MHz

Coupling

N/A -11 dB

IL

N/A 0.6 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A2D8-0404D