XM-A2E2-0404C
XR-A2E2-0404C RoHS



Coupler, DC1722J5015AHF [PCB: 75]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A DC1722J5015AHF

Manufacturer Specs

Low Freq

N/A 1700 MHz

High Freq

N/A 2200 MHz

Coupling

N/A -16 dB

IL

N/A 0.5 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A2E2-0404C