XM-A2E3-0404D
XR-A2E3-0404D RoHS



Coupler, DC1722J5020AHF [PCB: 0075]
CPL=-21dB F=1.7G-2.2G IL=0.4dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A DC1722J5020AHF

Manufacturer Specs

Low Freq

N/A 1700 MHz

High Freq

N/A 2200 MHz

Coupling

N/A -21 dB

IL

N/A 0.4 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A2E3-0404D