XM-A2F5-0404D
XR-A2F5-0404D RoHS



Coupler, X3C25P1-05S [PCB: 0078]
CPL=-5dB F=2.3G-2.7G IL=2.2dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A X3C25P1-05S

Manufacturer Specs

Low Freq

N/A 2300 MHz

High Freq

N/A 2700 MHz

Coupling

N/A -5 dB

IL

N/A 2.2 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A2F5-0404D