XM-C3H6-0404C
XR-C3H6-0404C RoHS



Coupler, 1P510S [PCB: 72]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A 1P510S

Manufacturer Specs

Low Freq

N/A 1700 MHz

High Freq

N/A 2000 MHz

Coupling

N/A 10 dB

IL

N/A 0.25 dB

Directivity

N/A 20 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-C3H6-0404C