XM-C3J5-0404D
XR-C3J5-0404D RoHS



Coupler, X3C09P1-04S [PCB: 0072]
CPL=4dB F=800M-1G IL=0.2dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A X3C09P1-04S

Manufacturer Specs

Low Freq

N/A 800 MHz

High Freq

N/A 1000 MHz

Coupling

N/A 4 dB

IL

N/A 0.2 dB

Phase Bal

N/A 90 ± 4.0 Deg

Directivity

N/A 23 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-C3J5-0404D