XM-C3K3-0404D
XR-C3K3-0404D RoHS



Coupler, XC3500P-20S [PCB: 0072]
CPL=20dB F=3.3G-3.8G IL=0.2dB Pmax=45W

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A XC3500P-20S

Manufacturer Specs

Low Freq

N/A 3300 MHz

High Freq

N/A 3800 MHz

Coupling

N/A 20 dB

IL

N/A 0.2 dB

Directivity

N/A 20 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C3K3-0404D