XM-C3K4-0404C
XR-C3K4-0404C RoHS



Coupler, XEC24P3-30G [PCB: 72]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A XEC24P3-30G

Manufacturer Specs

Low Freq

N/A 2400 MHz

High Freq

N/A 2500 MHz

Coupling

N/A 30 dB

IL

N/A 0.1 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-C3K4-0404C