XM-C3K4-0404D
XR-C3K4-0404D RoHS



Coupler, XEC24P3-30G [PCB: 0072]
CPL=30dB F=2.4G-2.5G IL=0.1dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A XEC24P3-30G

Manufacturer Specs

Low Freq

N/A 2400 MHz

High Freq

N/A 2500 MHz

Coupling

N/A 30 dB

IL

N/A 0.1 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-C3K4-0404D