XM-C3K6-0404D
XR-C3K6-0404D RoHS



Coupler, 1P603AS [PCB: 0072]
CPL=3dB F=2.3G-2.7G IL=0.3dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A 1P603AS

Manufacturer Specs

Low Freq

N/A 2300 MHz

High Freq

N/A 2700 MHz

Coupling

N/A 3 dB

IL

N/A 0.3 dB

Isolation

N/A 20 dB

Amp Bal

N/A 0.25 dB

Phase Bal

N/A ± 3 Deg

PKG

N/A SMT

ROHS

RoHS

N/A XR-C3K6-0404D