XM-C3K8-0404C
XR-C3K8-0404C RoHS



Coupler, X3C07P1-03S [PCB: 72]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A X3C07P1-03S

Manufacturer Specs

Low Freq

N/A 800 MHz

High Freq

N/A 1000 MHz

Coupling

N/A 3 dB

IL

N/A 0.2 dB

Isolation

N/A 23 dB

Amp Bal

N/A 0.22 dB

Phase Bal

N/A 90 ± 4.0 Deg

PKG

N/A SMT

ROHS

RoHS

N/A XR-C3K8-0404C