XM-C3L7-0404D
XR-C3L7-0404D RoHS



Coupler, X3C26P1-03S [PCB: 0072]
CPL=3dB F=2.3G-2.91G IL=0.2dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A X3C26P1-03S

Manufacturer Specs

Low Freq

N/A 2300 MHz

High Freq

N/A 2910 MHz

Coupling

N/A 3 dB

IL

N/A 0.2 dB

Isolation

N/A 20 dB

Amp Bal

N/A 0.4 dB

Phase Bal

N/A 90 ± 4.0 Deg

PKG

N/A SMT

ROHS

RoHS

N/A XR-C3L7-0404D