XM-C3L8-0404D
XR-C3L8-0404D RoHS



Coupler, XC0900P-03AS [PCB: 0072]
CPL=3dB F=800M-1G IL=0.25dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A XC0900P-03AS

Manufacturer Specs

Low Freq

N/A 800 MHz

High Freq

N/A 1000 MHz

Coupling

N/A 3 dB

IL

N/A 0.25 dB

Isolation

N/A 23 dB

Amp Bal

N/A 0.3 dB

Phase Bal

N/A 90 ± 4.0 Deg

PKG

N/A SMT

ROHS

RoHS

N/A XR-C3L8-0404D