XM-A6K8-0404C-01
XR-A6K8-0404C-01 RoHS



Amplifier, AM1071-1 [PCB: 0269]
Included Bias Controller: XM-A2J9-0404D
SuperSMA Connectors
Connectorized Housing

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Atlanta Micro

Spec Sheet

N/A AM1071-1

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 18000 MHz

Gain

N/A 12 dB

NF

N/A 3.5 dB

ROHS

RoHS

N/A XR-A6K8-0404C-01