XM-A7L1-0404C-01
XR-A7L1-0404C-01 RoHS



Amplifier, AM1053 [PCB: 815]
Included Bias Controller: XM-A2J8-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Atlanta Micro

Spec Sheet

N/A AM1053

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 20 dB

NF

N/A 2.5 dB

ROHS

RoHS

N/A XR-A7L1-0404C-01