XM-B1M2-0404C-01
XR-B1M2-0404C-01 RoHS



Amplifier, AM1065 [PCB: 803]
Included Bias Controller: XM-B921-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Atlanta Micro

Spec Sheet

N/A AM1065

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 8000 MHz

Gain

N/A 20 dB

NF

N/A 2 dB

ROHS

RoHS

N/A XR-B1M2-0404C-01