XM-B5R3-0404C-01
XR-B5R3-0404C-01 RoHS



Amplifier, AM1063-2 [PCB: 1189]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Atlanta Micro

Spec Sheet

N/A AM1063-2

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 10000 MHz

Gain

N/A 15 dB

NF

N/A 2.5 dB

ROHS

RoHS

N/A XR-B5R3-0404C-01