XM-C7G8-0604C-01
XR-C7G8-0604C-01 RoHS



Band Pass Tunable Filter, AM3104 [PCB: 1584]
Independent LP and HP CTL
Included Bias Controller: XM-C6K4-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Atlanta Micro

Spec Sheet

N/A AM3104

Manufacturer Specs

Low Freq

N/A 2500 MHz

High Freq

N/A 6500 MHz

IL

N/A 2.5 dB

ROHS

RoHS

N/A XR-C7G8-0604C-01