
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3K7-0604C-01
XR-A3K7-0604C-01 RoHS

Digital Step Attenuator, PE43705 [PCB: 701]
Serial Control
Included Bias Controller: XM-A8E5-0604D
Connectorized Housing
SuperSMA Connectors
Configurations
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 8000 MHz |
Atten Range |
N/A 31.75 dB |
Atten Step |
N/A 0.25 dB |
IL |
N/A 2.8 dB |