
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3K7-0604D
XR-A3K7-0604D RoHS

Digital Step Attenuator, PE43705A [PCB: 0701]
Recommended Bias Controller: XM-A8E5-0604D
Configurations
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 8000 MHz |
Atten Range |
N/A 31.75 dB |
Atten Step |
N/A 0.25 dB |
IL |
N/A 2.8 dB |