XM-A3K8-0604C-01
XR-A3K8-0604C-01 RoHS



Digital Step Attenuator, PE43712 [PCB: 701]
Serial Control
Included Bias Controller: XM-A8E5-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE43712

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 31.75 dB

Atten Step

N/A 0.25 dB

IL

N/A 2.8 dB

ROHS

RoHS

N/A XR-A3K8-0604C-01