XM-A3K9-0604D
XR-A3K9-0604D RoHS



Digital Step Attenuator, PE43713 [PCB: 0701]
Recommended Bias Controller: XM-A763-0604D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE43713

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 31.75 dB

Atten Step

N/A 0.25 dB

IL

N/A 2.8 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A3K9-0604D