XM-A497-0804D
XR-A497-0804D RoHS



Digital Step Attenuator, PE43713 [PCB: 1602]
Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE43713

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 31.75 dB

Atten Step

N/A 0.25 dB

IL

N/A 2.8 dB

Control

N/A Parallel

ROHS

RoHS

N/A XR-A497-0804D