XM-A5D6-0604D
XR-A5D6-0604D RoHS



Digital Step Attenuator, HMC1018ALP4E [PCB: 0432]
Recommended Bias Controller: XM-A769-0604D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC1018ALP4E

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 30000 MHz

Atten Range

N/A 31 dB

Atten Step

N/A 1 dB

IL

N/A 5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A5D6-0604D