XM-A689-0604D
XR-A689-0604D RoHS



Digital Step Attenuator, HMC424ALP3E [PCB: 1089]
Recommended Bias Controller: XM-B2G9-0604D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC424ALP3E

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 13000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 3.9 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A689-0604D