XM-A6A7-0604D
XR-A6A7-0604D RoHS



Digital Step Attenuator, HMC540SLP3E [PCB: 1087]
Recommended Bias Controller: XM-B2J2-0604D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC540SLP3E

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 8000 MHz

Atten Range

N/A 15 dB

Atten Step

N/A 1 dB

IL

N/A 1.7 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A6A7-0604D