XM-A6E3-0604D
XR-A6E3-0604D RoHS



Digital Step Attenuator, HMC939ALP4E [PCB: 0671]
Recommended Bias Controller: XM-B128-0604D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC939ALP4E

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 33000 MHz

Atten Range

N/A 31 dB

Atten Step

N/A 1 dB

IL

N/A 6 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A6E3-0604D