XM-A6E4-0604D
XR-A6E4-0604D RoHS



Digital Step Attenuator, HMC941ALP4E [PCB: 0671]
F=0.1G-33GHz 5-Bit MaxAtten=15.5dB Step=.5dB
Recommended Bias Controller: XM-B129-0604D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC941ALP4E

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 33000 MHz

Atten Range

N/A 15.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 4 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A6E4-0604D