XM-A7D2-0404D
XR-A7D2-0404D RoHS



Digital Step Attenuator, F1953 [PCB: 0599]
Recommended Bias Controller: XM-A8E4-0404D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F1953

Manufacturer Specs

Low Freq

N/A 400 MHz

High Freq

N/A 4000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 1.4 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A7D2-0404D