XM-A7D3-0404C-01
XR-A7D3-0404C-01 RoHS



Digital Step Attenuator, F1912 [PCB: 0599]
Included Bias Controller: XM-A8E4-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F1912

Manufacturer Specs

Low Freq

N/A 1 MHz

High Freq

N/A 4000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 1.4 dB

ROHS

RoHS

N/A XR-A7D3-0404C-01