Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F1956

Manufacturer Specs

Low Freq

N/A 1 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 31.75 dB

Atten Step

N/A 0.25 dB

IL

N/A 1.3 dB

ROHS

RoHS

N/A XR-A7D4-0604C-01