XM-A7D4-0604D
XR-A7D4-0604D RoHS



Digital Step Attenuator, F1956NBGI [PCB: 1169]
Recommended Bias Controller: XM-A8E5-0604D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F1956

Manufacturer Specs

Low Freq

N/A 1 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 31.75 dB

Atten Step

N/A 0.25 dB

IL

N/A 1.3 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A7D4-0604D