XM-A7M1-0604C-01
XR-A7M1-0604C-01 RoHS



Digital Step Attenuator, MAAD-011021 [PCB: 509]
Included Bias Controller: XM-A7M2-0604D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAAD-011021

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 30000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 7.2 dB

ROHS

RoHS

N/A XR-A7M1-0604C-01