XM-A8F2-0604D
XR-A8F2-0604D RoHS



Digital Step Attenuator, PE43508 [PCB: 1215]
F=9K-55G MaxAtten=31.5dB Step=0.5dB IL=5.9dB
Recommended Bias Controller: XM-B938-0604D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE43508

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 55000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 5.9 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A8F2-0604D