XM-B1M3-0604C-01
XR-B1M3-0604C-01 RoHS



Digital Step Attenuator, ADRF5720 [PCB: 833]
Included Bias Controller: XM-B1M6-0604D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5720

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 40000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 4.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B1M3-0604C-01