XM-B2R5-0604C-01
XR-B2R5-0604C-01 RoHS



Digital Step Attenuator, HMC1122LP4ME [PCB: 1278]
Serial Control
Included Bias Controller: XM-B814-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC1122LP4ME

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 1.3 dB

ROHS

RoHS

N/A XR-B2R5-0604C-01