XM-B5G2-0604D
XR-B5G2-0604D RoHS



Digital Step Attenuator, HMC624ALP4E [PCB: 1081]
Recommended Bias Controller: XM-B5G3-0604D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC624ALP4E

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 1.6 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B5G2-0604D