XM-B6E4-0404C-01
XR-B6E4-0404C-01 RoHS



Digital Step Attenuator, QPC3223 [PCB: 821]
Parallel control
Included Bias Controller: XM-A8E1-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPC3223

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 18 dB

Atten Step

N/A 6 dB

IL

N/A 0.8 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B6E4-0404C-01