XM-B6E5-0604C-01
XR-B6E5-0604C-01 RoHS



Digital Step Attenuator, RFSA3413 [PCB: 1181]
Parallel control
Included Bias Controller: XM-B129-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A RFSA3413

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 6000 MHz

Atten Range

N/A 15 dB

Atten Step

N/A 1 dB

IL

N/A 1.4 dB

ROHS

RoHS

N/A XR-B6E5-0604C-01